CIMR-G5M47P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M47P51F
GPD515/G5, 21 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP616163
View Note |
1 | $794 | PCB GATE DRIVE 460V 7.5kW G5 | 2PCB | |
| STR001064
|
1 | $465 | TRANSISTOR IGBT 7MBI50N-120 1200V 50A | PM1 | |
| 300-017-249
|
2 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | FAN1,FAN2 | |
| FU-002037
|
1 | $51 | FUSE A50QS50-4Y AC500V 50A | FU1 | |
| C--800006
|
2 | CAPACITOR 54797 400V 2600UF | C1,C2 | ||
| SID000597
|
1 | $93 | DIODE MODULE DF30AA160 1600V 30A | DM1 | |
| MC-003260
|
1 | $103 | CONTACTOR 56A 24VDC HP-20GU | MC1 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | THM1 | |
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M47P51F
Node: dxpprd02:80