CIMR-G5M50111F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5M50111F
GPD515/G5, 17 AMPS, 600V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP615902
View Note |
1 | $1560 | PCB GD G5 575V 11 15KW | 2PCB | |
| STR001224
|
3 | $429 | TRANSISTOR IGBT CM75DY-28H 1400V 75A | TRM1-3 | |
| 300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | FAN1 | |
| 300-031-456
|
1 | FUSE 100USH30 AC1000v 30A | FU1 | ||
| C--003367
|
1 | $13 | CAPACITOR DMPPT104K1200 1200V 0.1UF | C6 | |
| 300-029-699
|
2 | $62 | CAPA 500LGSN2500MB500V 2500UF 20%ROHS | C1,C2 | |
| C--006367
|
3 | $48 | CAPACITOR C1NP3B335K-YA 1250V 3.3UF | C3-5 | |
| SID000598
|
1 | $101 | DIODE MOD DF60AA160 60A 1600V 6 IN 1 | DM1 | |
| 300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | R1 | |
| R--010034
|
1 | $23 | RESISTOR RMP1607-Y0006-01 5W 47KOHM 2IN1 | R2 | |
| MC-003260
|
1 | $103 | CONTACTOR 56A 24VDC HP-20GU | MC1 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | THM1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5M50111F
Node: dxpprd01:80