CIMR-G5U20111F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U20111F
G5, 49 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP616980
View Note |
1 | PCB PB,G5,2011/ 500-021-228 | 2PCB | ||
| STR001267
|
3 | $321 | TRANSISTOR IGBT 2MBI100N-060-10 600V100A | PM1-3 | |
| 300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | FAN1,2 | |
| FU-002034
|
1 | $52 | FUSE A30QS75-4L AC300V 75A | FU1 | |
| C--006449
|
1 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C6 | |
| C--800003
|
2 | CAPACITOR 57587 375V 3000UF | C1,C2 | ||
| C--006436
|
3 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C3-5 | |
| SID000595
|
1 | $174 | DIODE MODULE DF100BA80 800V 100A | DM1 | |
| 300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | MC1 | |
| THS001033
|
1 | $16 | THERMISTOR, 2.43KOHM | THM1 | |
| XX-800001
|
3 | VARISTOR, 4000A, 470V, CERAMIC | SA1-3 | ||
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U20111F
Node: dxpprd01:80