QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5U20370F

G5, 160 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650020
View Note
1   PCB GD,G5,2037 500-021-240 2PCB
STR001024
6   TRANSISTOR IGBT CM400HA-12H 400A 600V 1P TRM1-6
ETX003231
1 $233 PCB, POWER SUPPLY CARD, G5/P5 2030-75KW 3PCB
UFN000027
3   FAN 4715MS-22T-B50-B00 NMB 300-000-684 FAN1-3
300-024-038
1 $100 FAN 4710KL-05W-B39-BQ1F FAN4
FU-002017
3 $152 FUSE CR2L-200/UL AC250V 200A (UL) FU1-3
C--003394
2 $2 CAPACITOR DEBE33D472ZA2B 2KV 4700PF C30,C31
C--003017
18 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C12-29
C--006449
6 $1 CAPACITOR DMESTJ104K 630VDC 0.1UF C6-11
C--800019
4   CAPACITOR 58656 400V 3900UF C1-4
C--800020
1 $101 CAPACITOR 60838 350V 2200UF C5
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
SID000602
6 $103 DIODE MODULE DD60KB80 800V 60A DM1-6
SID000582
3 $215 SNUBBER MODULE 225N1 600V 50A 2.2UF  
SID000583
3 $215 SNUBBER MODULE 225P1 600V 50A 2.2UF  
R--007167
1 $74 RESISTOR, 120W 3K OHM SMR120WA4747K R9
R--007121
1 $13 RESISTOR, 5W 27K OHM R2
R--007704
1 $97 RESISTOR 120W 1OHM R1
R--007497
6 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R3-8
MC-003483
1   CONTACTOR 200V, 70A HI-35E2T2CU-U MC1
X--010024
1 $1516 DC REACTOR, 290A, 0.12MH T1
CT-001164
3 $159 DCCT UND-300B/250 4V/250AT YASKAWA DCCT1-3
THS001028
4 $13 THERMISTOR THM1-4
XX-800001
3   VARISTOR, 4000A, 470V, CERAMIC SA1-3
UCN00003-2
1   RIBBON CABLE 60 PIN L=225MM WRMT41077-2  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5U20370F