CIMR-G5U20750F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U20750F
G5, 300 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650040
View Note |
1 | $1088 | PCB GD,G5,2075/ 500-021-238 | 2PCB | |
| STR001041
|
12 | $405 | TRANSISTOR IGBT CM400HA-12H 400A 600V 2P | TRM1-12 | |
| ETX003231
|
1 | $233 | PCB, POWER SUPPLY CARD, G5/P5 2030-75KW | 3PCB | |
| FAN001008
|
3 | $309 | FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL | FAN1-3 | |
| 300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
| FU-002019
|
3 | $152 | FUSE CR2L-350/UL AC250V 350A (UL) | FU1-3 | |
| C--003394
|
2 | $2 | CAPACITOR DEBE33D472ZA2B 2KV 4700PF | C53,C54 | |
| C--003017
|
36 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C17-52 | |
| C--006449
|
6 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C11-16 | |
| C--800017
|
9 | CAPACITOR 58651 400V 3900UF | C1-9 | ||
| C--800020
|
1 | $101 | CAPACITOR 60838 350V 2200UF | C10 | |
| 300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
| SID000603
|
6 | $174 | DIODE MODULE DD100KB80 800V 100A | DM1-6 | |
| SID000585
|
6 | $215 | SNUB MOD 225P2 600V 50A 2.2UF DF75BA80 | ||
| SID000584
|
6 | $215 | SNUBBER MODULE 225N2 600V 50A 2.2UF | ||
| SID000583
|
6 | $215 | SNUBBER MODULE 225P1 600V 50A 2.2UF | ||
| SID000582
|
6 | $215 | SNUBBER MODULE 225N1 600V 50A 2.2UF | ||
| R--007121
|
1 | $13 | RESISTOR, 5W 27K OHM | R2 | |
| R--007705
|
1 | $65 | RESISTOR, 220W, 1 OHM,G3+, 4160 | R1 | |
| R--007697
|
6 | $57 | RESISTOR, 90W 5 OHM | R3-8 | |
| R--007167
|
2 | $74 | RESISTOR, 120W 3K OHM SMR120WA4747K | R9,R10 | |
| MC-003403
|
1 | X | $2079 | CONTACTOR, 200-240V, ITH=150A SC-7N/UL | MC1 |
| X--010026
|
1 | $2063 | DC REACTOR, 520A, 0.065MH | T1 | |
| CT-001312
|
3 | $416 | DCCT UND-600B/400 4V/400A YASKAWA | DCCT1-3 | |
| THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
| XX-800001
|
6 | VARISTOR, 4000A, 470V, CERAMIC | SA1-6 | ||
| UCN00003-2
|
1 | RIBBON CABLE 60 PIN L=225MM WRMT41077-2 | |||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U20750F
Node: dxpprd01:80