CIMR-G5U40151F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U40151F
G5, 34 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP670540
View Note |
1 | $865 | PCB POWER G5/P5 460V 11-15KW 500-023-694 | 2PCB | |
| ETP670520
View Note |
1 | PCB, GATE DRIVE, P5, G5, 460V, 11-15KW | 2PCB | ||
| STR001065
|
3 | $333 | TRANSISTOR IGBT 2MBI75N-120 1200V 75A | TRM1-3 | |
| 300-018-873
|
1 | $180 | TRANSISTOR MG50Q1BS11 1200V 50A | TRM4 | |
| 300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | FAN1,FAN2 | |
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | FU1 | |
| C--800007
|
2 | CAPACITOR 57585 400V 4400UF | C1,C2 | ||
| C--006083
|
3 | $46 | CAPACITOR EAN100Z255US1 1000VDC 2.5UF | C3-5 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C6 | |
| SID000598
|
1 | $101 | DIODE MOD DF60AA160 60A 1600V 6 IN 1 | DM1 | |
| 300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | MC1 | |
| THS001033
|
1 | $16 | THERMISTOR, 2.43KOHM | THM1 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U40151F
Node: dxpprd01:80