CIMR-G5U40181F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U40181F
G5, 41 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650060
View Note |
1 | PCB GD,G5,4018/ 500-021-272 | 2PCB | ||
| ETC650400
View Note |
1 | $829 | PCB, GATE DRIVE, G5, 400V, 18-22KW | 2PCB | |
| ETC650430
View Note |
1 | PCB, GATE DRIVER, G5 460V, 18KW | 2PCB | ||
| STR001066
|
3 | $418 | TRANSISTOR IGBT 2MBI100NC-120 100A 1200V | TRM1-3 | |
| FAN001047
|
1 | $55 | FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W | FAN1 | |
| FAN000131
|
1 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | FAN3 | |
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | FU1 | |
| C--800012
|
2 | CAPACITOR 57596 400V 3900UF | C1,C2 | ||
| C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | C3-8 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C6 | |
| SID000604
|
1 | $142 | DIODE MODULE DF75AA160 1600V 75A | DM1 | |
| 300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| MC-003260
|
1 | $103 | CONTACTOR 56A 24VDC HP-20GU | MC1 | |
| X--010043
|
1 | $405 | DC REACTOR, 48A, 1.6MH, 800V | L1 | |
| 300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | T1 | |
| CT-003034
|
3 | $60 | DCCT HC-TN065V4B15A 4V/65AT KOHSHIN | DCCT1-3 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | THM1 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U40181F
Node: dxpprd01:80