CIMR-G5U40301F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U40301F
G5, 65 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650450
View Note |
1 | PCB, GATE DRIVER, G5/P5 460V, 30KW | 2PCB | ||
| ETC650420
View Note |
1 | PCB GATE DRV P5 G5 30-45KW 500-023-680 | 2PCB | ||
| ETC650170
View Note |
1 | PCB GD,G5/P5,4030/ 500-021-274 | 2PCB | ||
| STR001067
|
3 | $646 | TRANSISTOR IGBT 2MBI150NC-120 150A 1200V | TRM1-3 | |
| FAN001047
|
1 | $55 | FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W | FAN3 | |
| 300-001-124
|
2 | $173 | FAN R127CG[V1] AC230V F7 | FAN1,FAN2 | |
| FU-002040
|
1 | $121 | FUSE A50QS150-4Y AC500V 150A | FU1 | |
| C--800013
|
4 | CAPACITOR 57603 400V 2500UF | C1-4 | ||
| C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | C5-10 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C11 | |
| SID000606
|
2 | $232 | DIODE MODULE DF150AA160 1600V 150A | DM1,DM2 | |
| 300-010-408
|
1 | $59 | RESISTOR SMVK100W 4.0 OHM 100WATT | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| MC-003274
|
1 | CONTACTOR, 220V, 30A HI-15E2TCU | MC1 | ||
| X--010045
|
1 | DC REACTOR, 76A, 1.0MH | DCL1 | ||
| CT-003036
|
3 | $60 | DCCT HC-TN085V4B15A 4V/85AT KOHSHIN | DCCT1-3 | |
| 300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | T1 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | THM1 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| UCN00002-2
|
1 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | |||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U40301F
Node: dxpprd01:80