CIMR-G5U40451F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U40451F
G5, 96 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650080
View Note |
1 | PCB GD,G5/P5,4037-045/ 500-021-275 | 2PCB | ||
| ETC650420
View Note |
1 | PCB GATE DRV P5 G5 30-45KW 500-023-680 | 2PCB | ||
| ETC650460
View Note |
1 | PCB, GATE DRIVER, G5/P5 460V, 37-45KW | 2PCB | ||
| STR001068
|
3 | $764 | TRANSISTOR IGBT 2MBI200N-120 200A 1200V | TRM1-3 | |
| FAN001047
|
1 | $55 | FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W | FAN3 | |
| 300-001-124
|
2 | $173 | FAN R127CG[V1] AC230V F7 | FAN1,FAN2 | |
| FU-002040
|
1 | $121 | FUSE A50QS150-4Y AC500V 150A | FU1 | |
| C--800014
|
4 | $285 | CAPACITOR 57592 400V 5000UF | C1-4 | |
| C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | C5-10 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C11 | |
| SID000607
|
1 | $334 | DIODE MODULE DF200AA160 1600V 200A | DM1 | |
| 300-010-408
|
1 | $59 | RESISTOR SMVK100W 4.0 OHM 100WATT | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| MC-003333
|
1 | CONTACTOR 200V 40A UL HI-25ETCU-U | MC1 | ||
| X--010047
|
1 | DC REACTOR, 112A, 0.66MH | DCL1 | ||
| 300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | T1 | |
| 300-030-865
|
3 | $71 | DCCT HC-TN125V4B15AG 4V/125AT | DCCT1-3 | |
| THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | THM1 | |
| XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U40451F
Node: dxpprd02:80