QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5U41600F

G5, 302 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650160
View Note
1   PCB GD,G5/P5,4160/ 500-021-246 2PCB
ETC650120
View Note
1   PCB GD,G5/P5,4160/ 500-021-250 2PCB
STR001355
12 $694 TRANSISTOR,CM400HA-24H(2P),1200V,400A,DC TRM1-12
ETX003251
1 $140 PCB, POWER SUPPLY CARD, G5/P5 4110-160KW 3PCB
FAN001008
3 $309 FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL FAN1-3
300-024-038
1 $100 FAN 4710KL-05W-B39-BQ1F FAN4
FU-000930
3 $226 FUSE CR6L-300/UL AC600V 300A (UL) FU1-3
C--800018
12 $225 CAPACITOR 58650 400V 5600UF C1-12
C--003017
36 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C15-50
C--006430
2 $1 CAPACITOR DE1E3KX472MA5B 250VAC 4700PF C57,C58
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C51-56
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
SID000609
6 $135 DIODE MODULE DD100KB160 1600V 100A DM1-6
SID000567
6 $241 SNUBBER MOD MS1250D225N 50A 2.2UF  
SID000568
6 $241 SNUBBER MOD MS1250D225P 1200V 50A ORIGIN  
R--007672
6 $87 RESISTOR SMRK90W 90W 10 OHM +/-5% R8-13
R--007121
2 $13 RESISTOR, 5W 27K OHM R6,R7
R--007088
3 $49 RESISTOR, 20W 10 K OHM R3-5
R--007705
2 $65 RESISTOR, 220W, 1 OHM,G3+, 4160 R1,R2
R--007604
1 $36 RESISTOR 120W 10K OHM SMR120WA4901 R14
MC-003403
1 X $2079 CONTACTOR, 200-240V, ITH=150A SC-7N/UL MC1
X--010016
1 $1887 DC REACTOR, 520A, 0.12MH DCL1
CT-001186
3   DCCT UND-600/400 4V/400A YASKAWA DCCT1-3
CPT020057
1 $514 TRANSFORMER EFV-115 250VA FOR LVD T1
THS001028
4 $13 THERMISTOR THM1-4
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
UCN00003-2
1   RIBBON CABLE 60 PIN L=225MM WRMT41077-2  
UCN00002-2
1   RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
X= No longer available

Spare Part History for:

CIMR-G5U41600F