CIMR-G5U45P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U45P51F
G5, 14 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP615567
View Note |
1 | PCB GATE DRIVE 460V 5.5kW G5 | 2PCB | ||
| ETP616970
View Note |
1 | PCB GATE DRIVE P5 G5 460V 5P5KW | 2PCB | ||
| STR001063
|
1 | $440 | TRANSISTOR IGBT 7MBI40N-120 1200V 40A | PM1 | |
| 300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | FAN1 | |
| FU-002032
|
1 | $30 | FUSE,30A,600V,FERRAZ,A60Q30-2 | FU1 | |
| C--800005
|
2 | $108 | CAPACITOR 54796 400V 2000UF | C1,C2 | |
| SID000597
|
1 | $93 | DIODE MODULE DF30AA160 1600V 30A | DM1 | |
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | MC1 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | THM1 | |
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U45P51F
Node: dxpprd02:80