CIMR-G5U50221F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U50221F
G5, 32AMPS, 600V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650650
View Note |
1 | GATE DRIVE PCB G5 575V 18, 22KW | 2PCB | ||
| STR001218
|
1 | $332 | TRANSISTOR IGBT CM50E3Y-24E 1200V 50A | TRM4 | |
| STR001217
|
3 | $596 | TRANSISTOR IGBT 2MBI100PC-140 1400V 100A | TRM1-3 | |
| FAN000131
|
1 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | FAN1 | |
| FU-000874
|
1 | $148 | FUSE A100P50 AC1000V 50A | FU1 | |
| C--003367
|
1 | $13 | CAPACITOR DMPPT104K1200 1200V 0.1UF | C1 | |
| 300-016-925
|
1 | CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF | C2 | ||
| C--003365
|
4 | CAPACITOR 500LGSN2200(M) 500WV 2200UF | C3-6 | ||
| C--006366
|
3 | CAPACITOR C1NP3B225K-YA 1250V 2.2UF | C7-9 | ||
| SID000604
|
1 | $142 | DIODE MODULE DF75AA160 1600V 75A | DM1 | |
| R--007607
|
1 | $36 | RESISTOR SMR80WA4904 80W 4.3 OHM +/-10% | R1 | |
| R--007604
|
2 | $36 | RESISTOR 120W 10K OHM SMR120WA4901 | R2,R3 | |
| R--007609
|
3 | $25 | RESISTOR SQHK15WA4906 5W 27KOHM +/-5% | R4-6 | |
| MC-003260
|
1 | $103 | CONTACTOR 56A 24VDC HP-20GU | MC1 | |
| CPT006287
|
1 | TRANSFORMER 500-575V/200-220V 150VA | TM1 | ||
| THS001028
|
1 | $13 | THERMISTOR | THM1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U50221F
Node: dxpprd01:80