QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G5U50301F

G5, 41AMPS, 600V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC618451-S1115
1   PCB, CONTROL, G5, F-SPEC 500-041-519 1PCB
CDR001033
1   DIG OP JVOP-130U LCD OPE1
ETC650660
View Note
1   PCB, GATE DRIVE, G5 575V, 30, 37, 45KW 2PCB
STR001219
3 $825 TRANSISTOR IGBT 2MBI150PC-140 1400V 150A TRM1-3
FAN000131
2 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN1,FAN2
FU-000875
1 $311 FUSE A100P100-4 AC1000V 100A FU1
C--003367
1 $13 CAPACITOR DMPPT104K1200 1200V 0.1UF C1
300-016-925
1   CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF C2
C--006366
6   CAPACITOR C1NP3B225K-YA 1250V 2.2UF C9-14
300-029-700
6 $381 CAPA 500LGSN2700M 500V 2700UF 20%,ROHS C3-8
SID000606
1 $232 DIODE MODULE DF150AA160 1600V 150A DM1
R--007608
1 $69 RESISTOR SMR120WA4905 120W 3 OHM +/-10% R1
R--007603
2 $52 RESISTOR SMR80WA4900 80W 5KOHM +/-10% R2,R3
R--007609
3 $25 RESISTOR SQHK15WA4906 5W 27KOHM +/-5% R4-6
MC-003333
1   CONTACTOR 200V 40A UL HI-25ETCU-U MC1
CPT006288
1 $514 TRANSFORMER 500-575V/200-220V 260VA TM1
THS001028
1 $13 THERMISTOR THM1
XX-000177
3   SURGE ABSORBER TNR23G112K 1100V 4000A SA1-3
X= No longer available

Spare Part History for:

CIMR-G5U50301F