CIMR-G5U50451F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U50451F
G5, 62AMPS, 600V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650660
View Note |
1 | PCB, GATE DRIVE, G5 575V, 30, 37, 45KW | 2PCB | ||
| STR1220
|
3 | $1076 | TRANSISTOR IGBT 2MBI200PB-140 1400V 200A | TRM1-3 | |
| FAN000131
|
2 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | FAN1,FAN2 | |
| FU-000875
|
1 | $311 | FUSE A100P100-4 AC1000V 100A | FU1 | |
| C--003367
|
1 | $13 | CAPACITOR DMPPT104K1200 1200V 0.1UF | C1 | |
| 300-016-925
|
1 | CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF | C2 | ||
| C--006366
|
6 | CAPACITOR C1NP3B225K-YA 1250V 2.2UF | C9-14 | ||
| 300-029-700
|
6 | $381 | CAPA 500LGSN2700M 500V 2700UF 20%,ROHS | C3-8 | |
| SID000607
|
1 | $334 | DIODE MODULE DF200AA160 1600V 200A | DM1 | |
| R--007608
|
1 | $69 | RESISTOR SMR120WA4905 120W 3 OHM +/-10% | R1 | |
| R--007603
|
2 | $52 | RESISTOR SMR80WA4900 80W 5KOHM +/-10% | R2,R3 | |
| R--007609
|
3 | $25 | RESISTOR SQHK15WA4906 5W 27KOHM +/-5% | R4-6 | |
| MC-003333
|
1 | CONTACTOR 200V 40A UL HI-25ETCU-U | MC1 | ||
| CPT006288
|
1 | $514 | TRANSFORMER 500-575V/200-220V 260VA | TM1 | |
| THS001028
|
1 | $13 | THERMISTOR | THM1 | |
| XX-000177
|
3 | SURGE ABSORBER TNR23G112K 1100V 4000A | SA1-3 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U50451F
Node: dxpprd01:80