CIMR-G5U50900F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U50900F
G5, 130AMPS, 600V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETC650690
View Note |
1 | PCB GATE DRIVE 90KW G5 575V 500-027-502 | 2PCB | ||
| STR1200
|
6 | $1150 | TRANSISTOR IGBT CM400HA-28H 1400V 400A | TRM1-3 | |
| FAN000131
|
2 | $225 | FAN 5915PC-22T-B30 B00 220VAC NMB | FAN1,FAN2 | |
| FU-000877
|
1 | $244 | FUSE A100P200-4 1000V 200A | FU1 | |
| C--003367
|
1 | $13 | CAPACITOR DMPPT104K1200 1200V 0.1UF | C1 | |
| 300-016-925
|
1 | CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF | C2 | ||
| 300-029-700
|
18 | $381 | CAPA 500LGSN2700M 500V 2700UF 20%,ROHS | C3-20 | |
| C--003017
|
18 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C21-38 | |
| SID003047
|
6 | $131 | DIODE MODULE 2RI100G-160 1600V 100A 2IN1 | DM1-6 | |
| R--007174
|
1 | $92 | RESISTOR SMR220WA4748K 220W 3 OHM +/-5% | R1 | |
| R--007609
|
3 | $25 | RESISTOR SQHK15WA4906 5W 27KOHM +/-5% | R2-4 | |
| R--007603
|
3 | $52 | RESISTOR SMR80WA4900 80W 5KOHM +/-10% | R5-8 | |
| R--007672
|
3 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R9-11 | |
| MC-003401
|
1 | CONTACTOR 200V-240V ITH=100A SC-5N/UL | MC1 | ||
| CPT006288
|
1 | $514 | TRANSFORMER 500-575V/200-220V 260VA | TM1 | |
| THS001028
|
1 | $13 | THERMISTOR | THM1 | |
| XX-000177
|
3 | SURGE ABSORBER TNR23G112K 1100V 4000A | SA1-3 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U50900F
Node: dxpprd01:80