CIMR-G5U51P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G5U51P51F
G5, 3.5AMPS, 600V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618451-S1115
|
1 | PCB, CONTROL, G5, F-SPEC 500-041-519 | 1PCB | ||
| CDR001033
|
1 | DIG OP JVOP-130U LCD | OPE1 | ||
| ETP615862
View Note |
1 | $1015 | PCB GATE DRIVE G5 575V 1.5 AND 2.2KW | 2PCB | |
| STR001052
|
1 | $295 | TRANSISTOR IGBT 7MBR15NF120 1200V 15A | PM1 | |
| 300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | FAN1 | |
| 300-031-458
|
1 | $92 | FUSE 100USH15 AC1000V,15A,UL,HINODE | FU1 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | THM1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G5U51P51F
Node: dxpprd01:80