CIMR-G7U20181A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U20181A
G7 DRIVE,230V,80.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC630211
|
1 | PCB GATE DRIVE 230V 22KW 500-020-236 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX003700
|
1 | $194 | PCB, DCCT, 230V 22kW, 460V 45kW | 4PCB | |
| 300-028-824
|
1 | $1053 | IGBT, MG200J6ES61, 600V, 200A, RoHS | Q1 | |
| 300-002-496
|
2 | FAN MMF-09C24TS-YN4 300-002-496 | B1,B2 | ||
| FU-002110
|
1 | $113 | FUSE, CR2L-150, 250V, 150A | F1 | |
| 300-023-515
|
1 | $45 | CAPACITOR,SKUNITYK11025A,600VDC,0.48uF | C3 | |
| C--006594
|
1 | $3 | CAPACITOR 630VDC 0.47uF DMPPTH2J474K | C4 | |
| C--800033
|
2 | CAPACITOR ERWY3H1LGN242ME95U 375V 2400uF | C1,C2 | ||
| C--006515
|
2 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C5,C6 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID003166
|
2 | $97 | DIODE MODULE PT76S8 800V 75A 6IN1 | D1,D2 | |
| 300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | R1 | |
| 300-006-582
|
1 | $348 | DC REACTOR UZDC-MG 106A 0.22MH | L1 | |
| POR003014
|
2 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1,K2 | |
| THS001065
|
1 | $11 | THERMISTOR 151-203-77012 | RT1 | |
| THS001035
|
1 | $12 | THERMISTOR, PMP-342-Y1, 63.26K OHM | RT2 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U20181A
Node: dxpprd01:80