QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G7U20300B

G7 DRIVE,230V,130A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617075
1   PCB Gate Drive E7/F7 2037 500-015-179 3PCB
ETC618150
1   PCB,TERMINAL BD,G7 2PCB
ETX003812
1   PCB POWER SUPPLY CARD 230V 37-75kW F7 8PCB
300-018-957
3 $465 IGBT CM300DU-12F 600V 300A 2IN1 ROHS Q1-3
300-017-250
1 $59 FAN MMF-08D24ES-AM4 24V 0.16A 4200RPM B4
300-001-124
2 $173 FAN R127CG[V1] AC230V F7 B1,B2
FU-002018
1 $175 FUSE CR2L-260/UL AC250V 260A (UL) F1
C--006436
6 $14 CAPACITOR DMPPTS2J475K 630VDC 4.7uF C5-9, C11,C12
300-018-698
3 $8 CAP, FGSM(160)630VDC105JSL,630V,1UF,5% C4,C7,C10
300-016-730
3 $199 ECST3H1LGB262MEA5MYA CAPA 375V 2600UF C1-3
C--006515
2 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C13,C14
SID003130
2 $171 DIODE MODULE PT150S8 V=800V I=150A 6IN1 D1,D2
MC-005066
1 $220 CONTACTOR SC-N2S Z408 200V 190A K1
URS000174
1 $67 RESISTOR SMVK100W2.7OHMJ 300-001-877 R1
R--010705
1 $87 RESISTOR SMRK120W602J 120W 6 KOHM R3
300-006-589
1 $544 DC REACTOR UZDC-MG 178A 0.14MH L1
CT-003191
3 $177 DCCT HS-UD200V4B15G 4V/200AT DCCT1-3
XX-000219
6 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1-6
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
X= No longer available

Spare Part History for:

CIMR-G7U20300B