CIMR-G7U20750A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U20750A
G7 DRIVE,230V,300A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617115
|
1 | POWER/GATE PCB E7/F7 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX003812
|
1 | PCB POWER SUPPLY CARD 230V 37-75kW F7 | 8PCB,13PCB | ||
| STR001338
|
6 | $650 | POWER MODULE CM400DU-12F(2P) E7/F7 | Q1-6 | |
| FAN001008
|
2 | $309 | FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-002105
|
1 | $589 | FUSE A50P700-4 AC500V 700A | F1 | |
| C--006579
|
6 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C11-16 | |
| C--006562
|
4 | $342 | DC BUS CAPACITOR 375LGSN5200MB-YHMG E7/F | C1-4 | |
| C--006580
|
6 | CAPACITOR for CIMR-G7U20750B | C5-10 | ||
| C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C17-22 | |
| SID003116
|
6 | $174 | DIODE MODULE PD1008 V=800V I=100A 2IN1 | D1-6 | |
| MC-005069
|
1 | $574 | CONTACTOR SC-N5 Z408 200V 380A | K1 | |
| URS000175
|
1 | $84 | RESISTOR SMVK120W3.0OHMJ 300-001-878 | R1 | |
| R--010704
|
2 | $113 | RESISTOR for CIMR-G7U20750B | R2,R3 | |
| R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R4-9 | |
| X--010184
|
1 | $854 | REACTOR for CIMR-G7U20750B | L1 | |
| CT-003195
|
3 | $177 | DCCT HS-UD500V4B15G 4V/500AT | DCCT1-3 | |
| THS001067
|
1 | $11 | THERMISTOR 151-203-77014 | RT2 | |
| THS001066
|
1 | $12 | THERMISTOR 151-203-77013 | RT3 | |
| XX-000219
|
6 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-6 | |
| THS001068
|
2 | $12 | THERMSITOR 151-203-77015 | RT1,RT4 | |
| SID003069
|
3 | $507 | SNUBBER MODULE MS0650B225N E7/F7 | SM2,4,6 | |
| SID003137
|
3 | $776 | SNUBBER MODULE MS0650B225N-2 E7/ F7 | SM1,3,5 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U20750A
Node: dxpprd01:80