CIMR-G7U20P41B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U20P41B
G7 DRIVE,230V,3.2A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617591
|
1 | PCB POWER BOARD 20P4 500-004-482 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| STR001297
|
1 | TRANSISTOR IGBT 7MBR10KA060 600V 10A | Q1 | ||
| FU-002029
|
1 | $19 | FUSE,10A,600V,FERRAZ,A60Q10-2 | F1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U20P41B
Node: dxpprd01:80