CIMR-G7U23P71A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U23P71A
G7 DRIVE,230V,18.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617601
|
1 | $829 | PCB POWER BOARD 23P7 500-004-486 | 3PCB | |
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX003760
|
1 | $250 | PCB, CAPACITOR BOARD, 230V, 5.5kW | 4PCB | |
| 300-017-224
|
1 | $482 | IGBT 7MBR50SA060B-50 600V 50A | Q1 | |
| 300-017-257
|
1 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1 | ||
| FU-002099
|
1 | $45 | FUSE, A60Q40-2, 600V, 40A | F1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U23P71A
Node: dxpprd02:80