CIMR-G7U40221B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U40221B
G7 DRIVE,480V,52.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617383
|
1 | PCB,GATE DRIVE,G7,4022 500-016-366 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX004190
|
1 | $251 | PCB DCCT ETX004190 G7 | 5PCB | |
| 300-018-984
|
3 | $574 | POWER MOD CM110YE4-12F 600V 110A 4 IN 1 | Q1-3 | |
| 300-002-496
|
2 | FAN MMF-09C24TS-YN4 300-002-496 | B1,B2 | ||
| FU-002039
|
2 | $71 | FUSE A50QS100-4Y AC500V 100A | F1,F2 | |
| 300-016-756
|
2 | $347 | ECST401LGB552MED0MYB CAPA 400V 5500UF | C1,C2 | |
| C--006509
|
6 | $4 | Capacitor DMPPTS2J105K G7 | C3-8 | |
| C--006508
|
6 | $4 | CAPACITOR, DMPPTS2J474K, 630VDC, 0.47uF | C11-16 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID003112
|
2 | DIODE, PT76S16A, 1600V, 75A | D1,D2 | ||
| 300-001-875
|
1 | $64 | RESISTOR 3.9OHM 60W 3.1G SMVK60W3.9OHMJ | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1 | |
| 300-006-585
|
1 | $422 | DC REACTOR UZDC-MG 77A 0.61MH | L1 | |
| THS001065
|
1 | $11 | THERMISTOR 151-203-77012 | RT1 | |
| THS001035
|
1 | $12 | THERMISTOR, PMP-342-Y1, 63.26K OHM | RT2 | |
| XX-000228
|
6 | $4 | VARISTOR, TNR14V911K330, 550V 5000A | XX1-6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U40221B
Node: dxpprd01:80