CIMR-G7U40451A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U40451A
G7 DRIVE,480V,97.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617413
|
1 | PCB,GATE DRIVE,G7,4045 500-016-369 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX003710
|
1 | PCB, DCCT, 230V 30kW, 460V 55kW | 5PCB | ||
| 300-018-986
|
3 | $822 | PWR MOD CM200YE4-12F 600V/200A 4in1 RohS | Q1-3 | |
| 300-057-240
|
2 | $92 | FAN,MMF-12F24DS-RN8,DC24V,8.64W,0.36A | B1,B2 | |
| FU-002101
|
2 | $273 | FUSE, A70QS175-4,700V, 175A | F1,F2 | |
| 300-016-755
|
4 | ECST401LGB452MEB5MYB CAPA 400V 4500UF | C1-4 | ||
| C--006579
|
6 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C5-10 | |
| C--006509
|
6 | $4 | Capacitor DMPPTS2J105K G7 | C13-18 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID000605
|
2 | $200 | DIODE MODULE DF100AA160 1600V 100A | D1,D2 | |
| 300-001-874
|
1 | $54 | RESISTOR 2.0OHM 60W 5.9G SMVK60W2.0OHMJ | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| 300-006-588
|
1 | $493 | DC REACTOR UZDC-MG 139A 0.33MH | L1 | |
| POR003014
|
2 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1,K2 | |
| THS001064
|
1 | $14 | THERMISTOR 151-203-77011 | RT1 | |
| THS001036
|
1 | $15 | THERMISTOR, PMP-342-Y2, 63.26K OHM | RT2 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U40451A
Node: dxpprd01:80