CIMR-G7U40550B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U40550B
G7 DRIVE,480V,128A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC619292-S2018
|
1 | PCB, CONTROL BD, G7 500-208-997 | 1PCB | ||
| 300-096-428
|
1 | $615 | DIG OP JVOP-160 LCD ROHS | OPE1 | |
| ETC617424
|
1 | PCB,GATE DRIVE G7 4055 500-016-370 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX003824
|
1 | $250 | PCB TAP CHANGE CARD 460V 75-160kW | 8PCB,13PCB | |
| 300-023-585
|
3 | $877 | POWER MOD CM300YE2N-12F 600V 300A 2IN 1 | Q2,Q4,Q6 | |
| 300-023-586
|
3 | $877 | POWER MOD CM300YE2P-12F 600V 300A 2 IN 1 | Q1,Q3,Q5 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-002112
|
2 | $295 | FUSE A70P300-4 AC700V 300A | F1,F2 | |
| C--006594
|
12 | $3 | CAPACITOR 630VDC 0.47uF DMPPTH2J474K | C5-16 | |
| 300-016-727
|
4 | CAPA ECST401LGB752MEH0MYA 400V 7500UF | C1-4 | ||
| SID003117
|
2 | DIODE MODULE PT200S16A V=1600V I=200A | D1,D2 | ||
| 300-056-294
|
2 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C47, C48 | |
| MC-005066
|
1 | $220 | CONTACTOR SC-N2S Z408 200V 190A | K1 | |
| URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
| R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R7 | |
| R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R8-13 | |
| 300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
| 300-006-595
|
1 | $899 | DC REACTOR UZDC-MG 190A 0.29MH | L1 | |
| CT-003191
|
3 | $177 | DCCT HS-UD200V4B15G 4V/200AT | DCCT1-3 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
| 300-010-297
|
3 | $439 | SNUBBER MODULE SKUNITYK11075D G7 | SM1,3,5 | |
| 300-011-463
|
3 | $439 | SNUBBER MOD SKUNITYK11076D G7 | SM1,3,5 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U40550B
Node: dxpprd01:80