QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G7U40750B

G7 DRIVE,480V,165A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC619292-S2018
1   PCB, CONTROL BD, G7 500-208-997 1PCB
300-096-428
1 $615 DIG OP JVOP-160 LCD ROHS OPE1
ETC617545
1 $1329 PCB GATE DRIVE G7 4075 500-208-777 3PCB
ETX003824
1 $250 PCB TAP CHANGE CARD 460V 75-160kW 8PCB, 13PCB
300-023-588
3 $1560 POWER MOD CM400YE2P-12F 600V 400A 2IN 1 Q1,Q3,Q5
300-023-587
3 $1560 POWER MOD CM400YE2N-12F 600V 400A 2IN 1 Q2,Q4,Q6
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
FU-002113
2 $310 FUSE A70P350-4 AC700V 350A F1,F2
300-016-728
4   CAPA ECST401LGB832MEK0MYA 400V 8300UF J7 C1-4
C--006594
12 $3 CAPACITOR 630VDC 0.47uF DMPPTH2J474K C5-16
SID003117
2   DIODE MODULE PT200S16A V=1600V I=200A D1,D2
300-056-294
2 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C47, C48
MC-005067
1 $250 CONTACTOR SC-N3 Z408 200V 238A K1
R--010706
1 $103 RESISTOR SMRK120W153J 120W 15 KOHM R7
URS000176
1 $60 RESISTOR SMVK150W2.2OHMJ 300-001-879 R1
R--007497
6 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R8-13
300-009-057
2 $41 RESISTOR SQHK40WX2 40W 10KOHM R2,R3
300-006-596
1 $907 DC REACTOR UZDC-MG 228A 0.22MH L1
CPT020110
1 $645 TRANSFORMER CPT020110 Y-000133 161.25VA T1
CT-003192
3 $177 DCCT HS-UD250V4B15G 4V/250AT DCCT1-3
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
300-010-297
3 $439 SNUBBER MODULE SKUNITYK11075D G7 SM1,3,5
300-011-463
3 $439 SNUBBER MOD SKUNITYK11076D G7 SM1,3,5
X= No longer available

Spare Part History for:

CIMR-G7U40750B