QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-G7U40900B

G7 DRIVE,480V,195A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617444
1   PCB,GATE DRIVE,500-016-372,G7,4090 3PCB
ETC618150
1   PCB,TERMINAL BD,G7 2PCB
300-023-588
3 $1560 POWER MOD CM400YE2P-12F 600V 400A 2IN 1 Q1,Q3,Q5
300-023-587
3 $1560 POWER MOD CM400YE2N-12F 600V 400A 2IN 1 Q2,Q4,Q6
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
FU-002114
2 $568 FUSE A70P450-4 AC700V 450A F1,F2
300-016-760
6 $448 CAPA ECST401LGB682MEF5MYB 400V 6800UF C1-6
C--006594
6 $3 CAPACITOR 630VDC 0.47uF DMPPTH2J474K C7-12
SID003109
6   DIODE MODULE PD6016A 1600V 60A 2IN1 D1-6
MC-005067
1 $250 CONTACTOR SC-N3 Z408 200V 238A K1
R--010828
1 $102 Resistor SMRK120W103J G7 R7
URS000176
1 $60 RESISTOR SMVK150W2.2OHMJ 300-001-879 R1
300-009-057
2 $41 RESISTOR SQHK40WX2 40W 10KOHM R2,R3
R--007497
6 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R8-13
300-006-597
2 $831 DC REACTOR UZDC-MG 140A 0.38MH L1,L2
CPT020110
1 $645 TRANSFORMER CPT020110 Y-000133 161.25VA T1
CT-003193
3 $177 DCCT HS-UD300V4B15G 4V/300AT DCCT1-3
THS001068
2 $12 THERMSITOR 151-203-77015 RT1,RT4
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
THS001067
1 $11 THERMISTOR 151-203-77014 RT2
THS001066
1 $12 THERMISTOR 151-203-77013 RT3
SID003155
3 $440 Snubber Module SKUNITYK11106A G7 SM1,3,5
SID003156
3 $440 Snubber Module SKUNITYK1117A SM1,3,5
X= No longer available

Spare Part History for:

CIMR-G7U40900B