CIMR-G7U41320A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U41320A
G7 DRIVE,480V,270A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617464
|
1 | $1412 | PCB,GATE DRIVE,500-016-374,G7,4132 | 3PCB | |
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| 300-018-992
|
3 | $1380 | CM600YE2N-12F 600V 600A 2IN 1 | Q2,Q4,Q6 | |
| 300-018-991
|
3 | $1380 | CM600YE2P-12F 600V 600A 2IN 1 | Q1,Q3,Q5 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-000895
|
1 | $499 | FUSE A70P700-4 AC700V 700A | F1 | |
| C--006594
|
12 | $3 | CAPACITOR 630VDC 0.47uF DMPPTH2J474K | C13-24 | |
| C--006436
|
6 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C7-12 | |
| 300-016-759
|
6 | $710 | ECST401LGB113MFK0MYA CAPA 400V 11000UF | C1-6 | |
| SID003118
|
6 | DIODE MODULE PD10016A V=1600V I=100A | D1-6 | ||
| MC-005069
|
1 | $574 | CONTACTOR SC-N5 Z408 200V 380A | K1 | |
| R--010828
|
1 | $102 | Resistor SMRK120W103J G7 | R7 | |
| URS000177
|
1 | $112 | RESISTOR SMVK250W2.7OHMJ 300-001-880 | R1 | |
| 300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
| R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R8-13 | |
| 300-006-599
|
2 | $907 | DC REACTOR UZDC-MG 203A 0.28MH FOR 2P | L1,L2 | |
| CT-003195
|
3 | $177 | DCCT HS-UD500V4B15G 4V/500AT | DCCT1-3 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| THS001067
|
1 | $11 | THERMISTOR 151-203-77014 | RT2 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001066
|
3 | $12 | THERMISTOR 151-203-77013 | RT1,RT3,RT4 | |
| SID003152
|
3 | $440 | Snubber Module SKUNITYK11085A G7 | SM1,3,5 | |
| SID003153
|
3 | Snubber Module SKUNITYK11086A G7 | SM1,3,5 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U41320A
Node: dxpprd01:80