CIMR-G7U41600A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U41600A
G7 DRIVE,480V,302A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617475
|
1 | $1120 | PCB,GATE DRIVE,G7,4160 | 3PCB | |
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| 300-023-590
|
6 | $1085 | POWERMOD CM400YE2P-12F/2P 600V 400A 2in1 | Q1,2,5,6, Q9,Q10 | |
| 300-023-589
|
6 | $1085 | POWERMOD CM400YE2N-12F/2P 600V 400A 2in1 | Q3,4,7,8, Q11,Q12 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| FU-000895
|
2 | $499 | FUSE A70P700-4 AC700V 700A | F1,F2 | |
| 300-016-729
|
6 | ECST401LGN133MFN0MYA CAPA 400V 13000UF | C1-6 | ||
| C--006594
|
12 | $3 | CAPACITOR 630VDC 0.47uF DMPPTH2J474K | C7-18 | |
| C--006579
|
12 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C19-30 | |
| SID003119
|
6 | DIODE MODULE PD20116 V=1600V I=200A 2IN1 | D1-6 | ||
| MC-005063
|
1 | CONTACTOR SC-N7 FOR HHP | K1 | ||
| URS000177
|
1 | $112 | RESISTOR SMVK250W2.7OHMJ 300-001-880 | R1 | |
| R--007497
|
12 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R10-21 | |
| 300-009-057
|
4 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-5 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R7,R8 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| CT-003195
|
3 | $177 | DCCT HS-UD500V4B15G 4V/500AT | DCCT1-3 | |
| THS001067
|
2 | $11 | THERMISTOR 151-203-77014 | RT2,RT4 | |
| THS001066
|
2 | $12 | THERMISTOR 151-203-77013 | RT1,RT3, | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| SID003155
|
6 | $440 | Snubber Module SKUNITYK11106A G7 | SM1,2,5,6, SM9,SM10 | |
| SID003156
|
6 | $440 | Snubber Module SKUNITYK1117A | SM3,4,7,8, SM11,SM12 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U41600A
Node: dxpprd01:80