CIMR-G7U41850A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U41850A
G7 DRIVE,480V,370A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617482
|
1 | $1140 | PCB,GATE DRIVE,500-005-591,G7,4185 | 3PCB | |
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| 300-002-007
|
6 | $1120 | POWER MODULE CM600YE2P-12F(2P) G7 | Q1,2,5,6, Q9,Q10 | |
| 300-018-995
|
6 | $1825 | CM600YE2N-12F(2P) 600V 600A 2in 1 | Q3,4,7,8, Q11,Q12 | |
| 300-026-688
View Note |
4 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1-4 | |
| 300-002-497
|
2 | FAN MMF-09C24TS-YM4 300-002-497 | B6,B7 | ||
| FU-000896
|
2 | $636 | FUSE A70P800-4 G7 FERRAZ-SHAW 700v 700A | F1,F2 | |
| 300-016-750
|
12 | ECST401LGB752MFD0MYA CAPA 400V 7500UF | C1-12 | ||
| C--006436
|
24 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C13-36 | |
| SID003131
|
6 | $680 | INPUT DIODE PD25016A FOR F7 | D1-6 | |
| MC-005063
|
1 | CONTACTOR SC-N7 FOR HHP | K1 | ||
| 300-001-882
|
1 | $152 | RESISTOR PRECHARGE SMVK400W3.3OHMJ G7 | R1 | |
| R--007672
|
6 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R8-13 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R6,R7 | |
| 300-009-057
|
4 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-5 | |
| X--010206
|
1 | $2685 | DC REACTOR UZDC-B REAC 507A | L1 | |
| CPT020111
|
1 | $814 | TRANSFORMER AC 230V 460V/60HZ | T1 | |
| CT-003215
|
3 | $162 | DCCT HS-UD560V4B15G G7 | DCCT1-3 | |
| THS001071
|
4 | $25 | THERMISTOR 151-203-77018 L=1600 | RT1,2,4,5 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001069
|
1 | $18 | THERMISTOR RT2, 3, 5 151-203-44016 THMS | RT3 | |
| SID003152
|
6 | $440 | Snubber Module SKUNITYK11085A G7 | SM1,2,5,6, SM9,SM10 | |
| SID003153
|
6 | Snubber Module SKUNITYK11086A G7 | SM3,4,7,8, SM11,SM12 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U41850A
Node: dxpprd01:80