CIMR-G7U43000A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U43000A
G7 DRIVE,480V,605A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| 300-019-000
|
12 | $1380 | IGBT CM600YE2P-12F(4P) 600V 600A 2IN 1 | Q1-4, Q9-12, Q17-20 | |
| 300-018-999
|
12 | $1380 | CM600YE2N-12F(4P) 600V 600A 2in 1 | Q5-8, Q13-16, Q21-24 | |
| 300-018-927
|
5 | FAN U6250MK-TP FOR E/F/P/G7 | B1-5 | ||
| 300-002-497
|
2 | FAN MMF-09C24TS-YM4 300-002-497 | B6,B7 | ||
| FU-002117
|
2 | $1600 | FUSE A70P1200-4 | F1,F2 | |
| 300-016-726
|
16 | CAPA ECST401LGB882MFF5MYA 400V 8800UF J7 | C1-16 | ||
| C--006773
|
72 | $28 | Capacitor DMPPTH2J475K G7 | C17-88 | |
| C--006579
|
24 | $20 | CAPACITOR DMPPTH2J225K 630VDC 2.2UF | C89-112 | |
| C--006778
|
5 | $53 | CAPACITOR CMPS45B105UXF G7 | C177-181 | |
| SID003119
|
12 | DIODE MODULE PD20116 V=1600V I=200A 2IN1 | D1-12 | ||
| MC-005065
|
1 | $1473 | MC CONTACTOR SC-N11 350 A | K1 | |
| 300-001-882
|
1 | $152 | RESISTOR PRECHARGE SMVK400W3.3OHMJ G7 | R1 | |
| 300-009-057
|
4 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-5 | |
| R--007672
|
12 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R8-19 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R6,R7 | |
| X--010208
|
1 | $3520 | DC REACTOR UZDC-B 798A | L1 | |
| CPT020111
|
1 | $814 | TRANSFORMER AC 230V 460V/60HZ | T1 | |
| 300-024-965
|
3 | $582 | DCCT HC-MSLE10V4B15MT 4V/1000 | DCCT1-3 | |
| THS001071
|
5 | $25 | THERMISTOR 151-203-77018 L=1600 | RT1-5 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| SID003152
|
12 | $440 | Snubber Module SKUNITYK11085A G7 | SM1-4, SM9-12, SM17-20 | |
| SID003153
|
12 | Snubber Module SKUNITYK11086A G7 | SM5-8, SM13-16, SM21-24 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U43000A
Node: dxpprd01:80