CIMR-G7U43P71B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U43P71B
G7 DRIVE,480V,9.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617225
|
1 | PCB GATE DRIVE 400V 3.7KW G7 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| ETX004000
|
1 | PCB G7 CAPACITOR BOARD 460V 3.7kW | 4PCB | ||
| 300-018-980
|
1 | $551 | TRANSISTOR CM25YE13-12H 600V 25A 13 IN 1 | Q1 | |
| 300-017-257
|
1 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1 | ||
| FU-002031
|
2 | $30 | FUSE A60Q20-2 AC600V 20A | F1,F2 | |
| 300-017-653
|
1 | $67 | DIODE MODULE RM25TN-2H 1600V 12A RoHS | D1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U43P71B
Node: dxpprd01:80