CIMR-G7U45P51B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-G7U45P51B
G7 DRIVE,480V,15.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617245
|
1 | PCB G7/ 500-016-361 | 3PCB | ||
| ETC618150
|
1 | PCB,TERMINAL BD,G7 | 2PCB | ||
| 300-018-981
|
1 | $886 | CM40YE13-12H 600V 40A 13IN 1 | Q1 | |
| 300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B3 | |
| 300-017-257
|
2 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1,B2 | ||
| FU-002032
|
2 | $30 | FUSE,30A,600V,FERRAZ,A60Q30-2 | F1,F2 | |
| 300-016-752
|
2 | $130 | ECST401LGB152MD70MYB CAPA 400V 1500UF | C1,C2 | |
| SID000597
|
1 | $93 | DIODE MODULE DF30AA160 1600V 30A | D1 | |
| POR003013
|
1 | $44 | RELAY AHE1212 DC24V 30A | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-G7U45P51B
Node: dxpprd01:80