CIMR-L7B20187B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-L7B20187B
L7B DRIVE,230V,80.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617043
|
1 | PCB GATE DRIVE 230V 18KW 500-015-176 F7 | 3PCB | ||
| ETC619212-S2013
|
1 | L7B CONTROL BOARD 500-027-704 | 1PCB | ||
| 300-001-278
|
1 | $96 | DIG OP JVOP-163 LED L7 | OPE1 | |
| ETC619220
|
1 | $212 | L7B,TERMINAL BOARD | 2PCB | |
| ETX003651
|
1 | PCB RESISTOR BOARD 230/460V 15-18kW | 4PCB | ||
| 300-018-953
|
1 | $679 | IGBT 7MBI150SA-060B-50 610V 150A F7 | Q1 | |
| 300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B1,B2 | |
| 300-017-256
|
2 | FAN MMF-08D24ES-AN7 4200RPM 0.13A 12W | B1,B2 | ||
| FU-002109
|
1 | $65 | FUSE, CR2LS-100, 250V, 100A F7 | F1 | |
| 300-018-698
|
1 | $8 | CAP, FGSM(160)630VDC105JSL,630V,1UF,5% | C3 | |
| 300-018-697
|
1 | $10 | CAP, FGSM(160)630VDC155JSL,630V,1.5UF,5% | C4 | |
| 300-017-738
|
2 | $185 | CAPACITOR LNT2G292MSECYA 400V,2900UF | C1,C2 | |
| SID003113
|
1 | $197 | DIODE, PT151S8, 800V, 150A | D1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1-3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-L7B20187B
Node: dxpprd01:80