CIMR-L7B40117B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-L7B40117B
L7B DRIVE,460V,27.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP617155
|
1 | PCB POWER BOARD 4011 500-015-192 | 3PCB | ||
| ETC619212-S2013
|
1 | L7B CONTROL BOARD 500-027-704 | 1PCB | ||
| 300-001-278
|
1 | $96 | DIG OP JVOP-163 LED L7 | OPE1 | |
| ETC619220
|
1 | $212 | L7B,TERMINAL BOARD | 2PCB | |
| 300-017-219
|
1 | $598 | TRANSISTOR IGBT 7MBR50SB120B-50 1200V50A | Q1 | |
| 300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B3 | |
| 300-017-257
|
2 | FAN MMF-06D24ES-AOK DC24V 2.4W 5250RPM | B1,B2 | ||
| FU-002037
|
1 | $51 | FUSE A50QS50-4Y AC500V 50A | F1 | |
| 300-017-733
|
2 | $154 | CAPACITOR LNT2G122MSEDYA 400V,1200UF | C1,C2 | |
| POR003013
|
1 | $44 | RELAY AHE1212 DC24V 30A | K1 | |
| THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-L7B40117B
Node: dxpprd01:80