CIMR-L7B40557B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-L7B40557B
L7B DRIVE,460V,128A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617183
|
1 | $1034 | PCB GATE DRIVE 460V 55KW 500-023-988 | 3PCB | |
| ETC619212-S2013
|
1 | L7B CONTROL BOARD 500-027-704 | 1PCB | ||
| 300-001-278
|
1 | $96 | DIG OP JVOP-163 LED L7 | OPE1 | |
| ETC619220
|
1 | $212 | L7B,TERMINAL BOARD | 2PCB | |
| ETX003710
|
1 | PCB, DCCT, 230V 30kW, 460V 55kW | 5PCB | ||
| 300-018-964
|
3 | $562 | IGBT CM200DU-24F 1200V 200A 2IN1 ROHS | Q1-3 | |
| 300-057-240
|
2 | $92 | FAN,MMF-12F24DS-RN8,DC24V,8.64W,0.36A | B1,B2 | |
| FU-002101
|
1 | $273 | FUSE, A70QS175-4,700V, 175A | F1 | |
| C--006581
|
3 | CAPACITOR DMPPTH3A335K 1kVDC 3.3uF 105C | C5-7 | ||
| 300-017-740
|
4 | $175 | CAPACITOR LNX2G302MSMEYA 400V,3000UF | C1-4 | |
| 300-016-593
|
1 | $9 | DIODE, TLRE25T(F), LED, CLEAR | D3 | |
| SID000605
|
2 | $200 | DIODE MODULE DF100AA160 1600V 100A | D1,D2 | |
| 300-001-874
|
1 | $54 | RESISTOR 2.0OHM 60W 5.9G SMVK60W2.0OHMJ | R1 | |
| 300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
| 300-006-588
|
1 | $493 | DC REACTOR UZDC-MG 139A 0.33MH | L1 | |
| POR003014
|
2 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | K1,K2 | |
| THS001064
|
1 | $14 | THERMISTOR 151-203-77011 | RT1 | |
| THS001036
|
1 | $15 | THERMISTOR, PMP-342-Y2, 63.26K OHM | RT2 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-L7B40557B
Node: dxpprd02:80