CIMR-LE2A0041DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE2A0041DAC
L1000E, 240V 3PH, 41A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETP713400
View Note |
1 | $848 | PCB PWR ROHS L1000 500-073-725 | 5PCB | |
| 300-055-118
View Note |
1 | $218 | IGBT 7MBR100VP-060-50 600V 100A PIM | Q1 | |
| ETX710013.M
|
1 | $212 | PCB CAP,27P5,M,500-022-958 | 7PCB | |
| 300-055-169
|
2 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE2A0041DAC
Current version ETX710013.M replaces all shown below
ETX710013
Current version 300-055-169 replaces all shown below
300-024-625
Node: dxpprd02:80