CIMR-LE2A0106DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE2A0106DAC
L1000E, 240V 3PH, 106A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETC721231
View Note |
1 | $1027 | PCB GATE DRIVE 500-079-035 L1000 2022 | "5PCB,8PCB,15PCB" | |
| 300-058-861
View Note |
1 | $411 | IGBT 630V,200A,7IN1 CM200RX1-12A ROHS | Q1 | |
| 300-076-989
|
1 | $166 | DIODE MOD DF200AE80 800V 200A 6IN1 PBF | D1 | |
| 300-055-170
|
2 | FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS | B1, B2 | ||
| 300-058-269
|
2 | $109 | CAPA ECST3J1LGN292ME70S 385V 2900UF 20% | C1, C2 | |
| 300-027-899
|
1 | $23 | CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS | C5 | |
| 300-027-975
|
1 | $6 | CAPACITOR DMPPTHS225K600 600V 2.2UF ROHS | C6 | |
| 300-028-065
|
1 | $5 | CAPACITOR DMPPTHS2J334K 630V 0.33UF ROHS | C8 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-027-792
|
1 | $295 | DC REACTOR UZDC-MG 142A,0.167MH ROHS | L1 | |
| XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE2A0106DAC
Current version 300-058-861 replaces all shown below
300-025-021
Current version 300-076-989 replaces all shown below
300-027-643
Current version 300-058-269 replaces all shown below
300-055-140, 300-027-653
Current version 300-056-018 replaces all shown below
300-033-135
Node: dxpprd02:80