CIMR-LE2A0144DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE2A0144DAC
L1000E, 240V 3PH, 144A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETC721241
View Note |
1 | $1053 | PCB GATE DRIVE 500-079-037 L1000 2030 | "5PCB,15PCB" | |
| 300-058-846
View Note |
1 | $488 | IGBT 630V,200A,7IN1 CM200RXL1-12A ROHS | Q1 | |
| 300-124-952
|
2 | $55 | FAN MMF-09J24US-CN1 DC24V .32A | B2, B1 | |
| 300-055-142
|
2 | $198 | CAP LNTU5472MSEAYA 385V 4700UF ROHS | C1, C2 | |
| 300-027-899
|
1 | $23 | CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS | C5 | |
| 300-027-975
|
1 | $6 | CAPACITOR DMPPTHS225K600 600V 2.2UF ROHS | C6 | |
| C--006515
|
3 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C8, C9, C10 | |
| 300-027-605
|
3 | $128 | DIODE MOD PD100KN8 800V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-027-793
|
1 | $308 | DC REACTOR UZDC-MG 174A,0.133MH ROHS | L1 | |
| 300-030-951
|
3 | $46 | DCCT HC-TN150V4B15X 4V/150AT ROHS | CT1, CT2, CT3 | |
| XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE2A0144DAC
Current version 300-058-846 replaces all shown below
300-027-904
Current version 300-055-142 replaces all shown below
300-027-654
Current version 300-056-018 replaces all shown below
300-033-135
Node: dxpprd01:80