CIMR-LE4A0023DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE4A0023DAC
L1000E, 480V 3PH, 23A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETP712871
View Note |
1 | $899 | PCB PWR ROHS L1000 500-040-700 | 5PCB | |
| 300-023-153
View Note |
1 | $244 | IGBT 7MBR35U4P120-50 1200V 35A PIM | Q1 | |
| 300-055-168
|
2 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE4A0023DAC
Current version ETP712871 replaces all shown below
ETP713491
Current version 300-023-153 replaces all shown below
300-055-121
Node: dxpprd01:80