CIMR-LE4A0094DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE4A0094DAC
L1000E, 480V 3PH, 94A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETC721331
|
1 | $1188 | PCB PWR ROHS L1000 500-078-365 | "5PCB,8PCB,16-1PCB,1 | |
| 300-058-850
View Note |
3 | $205 | IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710301.M
View Note |
3 | $193 | PCB GD,4037,M,500-029-196 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| 300-055-171
|
2 | $74 | FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS | B1, B2 | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| C--006512
|
1 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C8 | |
| 300-027-901
|
3 | $39 | CAP SKUNITYK11455A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-109-289
|
2 | $205 | CAP ECST401LGB792MFA5U 400V 7900UF 20% | C1, C2 | |
| 300-027-635
|
1 | $51 | RESISTOR SMRK80W2R0J/RO 2OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| USR00013-4
|
2 | $2 | SPACER LOCKING KGLS-8S SRNT41028-4 RoHS | SR1, SR2 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE4A0094DAC
Current version 300-058-850 replaces all shown below
300-120-737, 300-058-850, 300-025-016
Current version ETC710301.M replaces all shown below
ETC711360.M, ETC710301.M, ETC710301
Current version 300-076-988 replaces all shown below
300-027-642
Current version 300-056-018 replaces all shown below
300-033-135
Node: dxpprd02:80