CIMR-LE4A0140DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE4A0140DAC
L1000E, 480V 3PH, 140A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| ETC721351
|
1 | $1252 | PCB PWR ROHS L1000 500-078-367 | 5PCB | |
| ETC710321.M
View Note |
3 | $193 | PCB GD,4055,M,500-029-198 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-056-294
|
3 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C10, C8, C9 | |
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-027-602
|
3 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-637
|
1 | $37 | RESISTOR SMRK120W153J/RO 15KOHM ROHS | R2 | |
| 300-027-636
|
1 | $48 | RESISTOR SMRK120W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-030-752
|
1 | $717 | DC REACT DCL40183A260M 183A 0.26MH ROHS | L1 | |
| 300-030-952
|
3 | $50 | DCCT HC-TN152V4B15X 4V/152AT ROHS | CT1, CT2, CT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE4A0140DAC
Current version ETC710321.M replaces all shown below
ETC711360.M, ETC710321.M, ETC710321
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-056-018 replaces all shown below
300-033-135
Node: dxpprd02:80