CIMR-LE4A0225AAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LE4A0225AAC
L1000E, 480V 3PH, 225A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| 300-058-856
View Note |
3 | $360 | IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS | Q1, Q2, Q3 | |
| ETC710340
View Note |
3 | $225 | PCB, GATE DRIVE, 500-029-982 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C10, C5, C6, C7, C8, C9 | |
| 300-028-528
|
3 | $59 | CAP SKUNITYK11465A 1000V 4.4UF ROHS | C11, C12, C13 | |
| 300-027-602
|
6 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-027-806
|
2 | $514 | DC REACTOR UZDC-MG 133A,0.36MH ROHS | L1, L2 | |
| 300-030-956
|
3 | $49 | DCCT HC-TN258V4B15X 4V/258AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR20 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LE4A0225AAC
Current version 300-058-856 replaces all shown below
300-029-059
Current version 300-055-998 replaces all shown below
300-029-051
Node: dxpprd01:80