CIMR-LU2A0033DAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LU2A0033DAA
L1000,240V 3PH,33.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740110-S7019
|
1 | $482 | PCB CONTROL ROHS L1000 500-118-880 | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETP712363
View Note |
1 | $848 | PCB PWR ROHS L1000 500-075-029 | 5PCB | |
| 300-023-150
View Note |
1 | $348 | IGBT 7MBR100U2P060-50 600V 100A PIM | Q1 | |
| ETX710013.M
|
1 | $212 | PCB CAP,27P5,M,500-022-958 | 7PCB | |
| 300-055-169
|
2 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LU2A0033DAA
Current version ETC740110-S7019 replaces all shown below
ETC740110-S7018, ETC740110-S7017, ETP712361
Current version 300-111-913 replaces all shown below
300-076-492, 300-072-673, 300-052-490, 300-035-015, 300-030-710, ETC740110-S7016, ETC740110-S7015, ETC740110-S7013, ETC740110-S7012
Current version ETP712363 replaces all shown below
ETP712362
Current version ETX710013.M replaces all shown below
ETX710013
Current version 300-055-169 replaces all shown below
300-024-625