CIMR-LU2A0060DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LU2A0060DAC
L1000,240V 3PH,60.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETP713420
View Note |
1 | $931 | PCB PWR ROHS L1000 500-073-731 | 5PCB | |
| 300-023-151
View Note |
1 | $282 | IGBT 7MBR150U2R060-50 600V 150A PIM | Q1 | |
| 300-124-933
|
2 | $44 | FAN MMF-08L24TS-CN2 DC24V .16A | B1, B2 | |
| 300-024-596
|
1 | $49 | RELAY G7J-4A-B-YE DC15V 4A w/R99-04 | K1 | |
| 300-056-250
|
1 | $5 | FERRITE CORE,GTFC-25-15-12,31x28.9x17.8 | ||
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LU2A0060DAC
Current version 300-124-933 replaces all shown below
300-024-624
Node: dxpprd02:80