CIMR-LU2A0075DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LU2A0075DAC
L1000,240V 3PH,75.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC721221
View Note |
1 | $963 | PCB GATE DRIVE 500-079-033 L1000 2018 | "5PCB,11PCB,12PCB,13 | |
| 300-058-858
View Note |
1 | $385 | IGBT CM150RX1-12A 630V 150A 7IN1 ROHS | Q1 | |
| 300-076-989
|
1 | $166 | DIODE MOD DF200AE80 800V 200A 6IN1 PBF | D1 | |
| 300-124-933
|
2 | $44 | FAN MMF-08L24TS-CN2 DC24V .16A | B1, B2 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-056-250
|
1 | $5 | FERRITE CORE,GTFC-25-15-12,31x28.9x17.8 | ||
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-LU2A0075DAC
Current version 300-058-858 replaces all shown below
300-025-020
Current version 300-076-989 replaces all shown below
300-027-643
Current version 300-124-933 replaces all shown below
300-024-624
Current version 300-056-018 replaces all shown below
300-033-135
Node: dxpprd02:80