CIMR-LU4A0006DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LU4A0006DAC
L1000,480V 3PH,6.0A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | ||
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | ||
| ETP713511
View Note |
1 | $771 | PCB, POWER, L1K 42P2, 500-078-359 | ||
| 300-023-575
View Note |
1 | $148 | IGBT CP15TD1-24Y 1200V 15A | ||
| ETX711061.M
|
1 | $193 | PCB CAP,42P2,M,500-036-988 | ||
| 300-055-168
|
1 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | ||
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | ||
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-LU4A0006DAC
Node: dxpprd02:80