QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-LU4A0060DAC

L1000,480V 3PH,60.0A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740561-S7208
1 $482 PCB CONTROL L1000+ 500-275-629 ROHS 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC721321
View Note
1 $1156 PCB PWR ROHS L1000 500-078-364 "5PCB,8PCB,15PCB"
300-058-859
View Note
1 $385 IGBT 1200V,150A,7IN1 CM150RX1-24A ROHS Q1
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
300-055-170
2   FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS B1, B2
C--006512
1 $4 CAP DMPPTS3A334K 1000VDC 0.33UF ROHS C8
300-027-900
1 $36 CAP SKUNITYK11454A 1000V 2.2UF ROHS C5
300-027-635
1 $51 RESISTOR SMRK80W2R0J/RO 2OHM ROHS R1
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-LU4A0060DAC

Current version 300-058-859 replaces all shown below

300-027-906

Current version 300-076-988 replaces all shown below

300-027-642