QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-LU4A0075DAC

L1000,480V 3PH,75.0A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740561-S7208
1 $482 PCB CONTROL L1000+ 500-275-629 ROHS 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC721331
1 $1188 PCB PWR ROHS L1000 500-078-365 "5PCB,8PCB,16-1PCB,1
300-058-850
View Note
3 $205 IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS Q1, Q2, Q3
ETC710301.M
View Note
3 $193 PCB GD,4037,M,500-029-196 15PCB-1, 15PCB-2, 15PCB-3
300-055-171
2 $74 FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS B1, B2
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
C--006512
1 $4 CAP DMPPTS3A334K 1000VDC 0.33UF ROHS C8
300-027-901
3 $39 CAP SKUNITYK11455A 1000V 2.2UF ROHS C5, C6, C7
300-109-289
2 $205 CAP ECST401LGB792MFA5U 400V 7900UF 20% C1, C2
300-027-635
1 $51 RESISTOR SMRK80W2R0J/RO 2OHM ROHS R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
USR00013-4
2 $2 SPACER LOCKING KGLS-8S SRNT41028-4 RoHS SR1, SR2
X= No longer available

Spare Part History for:

CIMR-LU4A0075DAC

Current version 300-058-850 replaces all shown below

300-120-737, 300-058-850, 300-025-016

Current version ETC710301.M replaces all shown below

ETC711360.M, ETC710301.M, ETC710301

Current version 300-055-171 replaces all shown below

300-028-054, ETC740352, ETC740351

Current version 300-076-988 replaces all shown below

300-027-642

Current version 300-056-018 replaces all shown below

300-033-135