CIMR-LU4A0150DAC - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-LU4A0150DAC
L1000,480V 3PH,150A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740561-S7208
|
1 | $482 | PCB CONTROL L1000+ 500-275-629 ROHS | ||
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | ||
| ETC721361
|
1 | $1278 | PCB PWR ROHS L1000 500-078-368 | ||
| 300-055-125
View Note |
3 | $445 | IGBT FF300R12ME4_B60 1200V 300A 2IN1 | ||
| ETC711360.M
View Note |
3 | $225 | PCB GD,4075,M,500-073-650 | ||
| 300-098-854
|
2 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | ||
| 300-073-998
|
3 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | ||
| 300-056-294
|
3 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | ||
| 300-027-900
|
3 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | ||
| 300-027-637
|
1 | $37 | RESISTOR SMRK120W153J/RO 15KOHM ROHS | ||
| 300-027-636
|
1 | $48 | RESISTOR SMRK120W1R0J/RO 1OHM ROHS | ||
| 300-056-018
|
2 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | ||
| 300-030-753
|
1 | $722 | DC REACT DCL40218A220M 218A 0.22MH ROHS | ||
| 300-030-953
|
3 | $51 | DCCT HC-TN200V4B15X 4V/200AT ROHS | ||
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | ||
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | ||
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-LU4A0150DAC
Node: dxpprd02:80