QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-LU4A0216AAC

L1000,480V 3PH,216A,N0

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740561-S7208
1 $482 PCB CONTROL L1000+ 500-275-629 ROHS  
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103  
300-055-126
View Note
3 $514 IGBT FF450R12ME4_B60 1200V 450A 2IN1  
ETC711370.M
View Note
3 $225 PCB GD,4110,M,500-073-657  
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS  
300-096-375
3 $118 DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS  
300-029-061
8 $122 CAP ECST401LGN352MDA5SY1 3500UF 400V  
300-056-294
3 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF  
300-028-526
3 $59 CAP SKUNITYK11463A 1000V 4.4UF ROHS  
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM  
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W  
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS  
300-027-807
1 $1220 DC REACTOR UZDC-MG 318A,0.15MH ROHS  
300-030-958
3 $50 DCCT HC-TN305V4B15X 4V/305AT ROHS  
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A  
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1  
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1  
X= No longer available

Spare Part History for:

CIMR-LU4A0216AAC